SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
The GPO2 pin is an open drain configurable output function pin that provides selected interrupts. This pin needs an external pull-up resistor to VIO to function properly. The output function can be changed by using register 16'h0800[23:22].
In test mode, this pin becomes the RXD_INT_PHY transceiver output or TXD_INT_CAN CAN Controller output pin.