SLLSEZ4A August 2019 – November 2019 TCAN4551-Q1
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TRP31 | TRP30 | TRP29 | TRP28 | TRP27 | TRP26 | TRP22 | TRP24 |
R | R | R | R | R | R | R | R |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TRP23 | TRP22 | TRP21 | TRP20 | TRP19 | TRP18 | TRP17 | TRP16 |
R | R | R | R | R | R | R | R |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TRP15 | TRP14 | TRP13 | TRP12 | TRP11 | TRP10 | TRP9 | TRP8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRP7 | TRP6 | TRP5 | TRP4 | TRP3 | TRP2 | TRP1 | TRP0 |
R | R | R | R | R | R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | TRP31 to TRP0 | R | 0 | Transmission Request Pending
Each Tx Buffer has its own Transmission Request Pending bit. The bits are set via register TXBAR. The bits are reset after a requested transmission has completed or has been cancelled via register TXBCR. TXBRP bits are set only for those Tx Buffers configured via TXBC. After a TXBRP bit has been set, a Tx scan is started to check for the pending Tx request with the highest priority (Tx Buffer with lowest Message ID). A cancellation request resets the corresponding transmission request pending bit of register TXBRP. In case a transmission has already been started when a cancellation is requested, this is done at the end of the transmission, regardless whether the transmission was successful or not. The cancellation request bits are reset directly after the corresponding TXBRP bit has been reset. After a cancellation has been requested, a finished cancellation is signaled via TXBCF
In DAR mode all transmissions are automatically cancelled if they are not successful. The corresponding TXBCF bit is set for all unsuccessful transmissions. 0 - No transmission request pending 1- Transmission request pending Note: TXBRP bits which are set while a Tx scan is in progress are not considered during this particular Tx scan. In case a cancellation is requested for such a Tx Buffer, this Add Request is cancelled immediately, the corresponding TXBRP bit is reset. |