SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
The TCAN844-Q1 is a high speed controller area network (CAN) transceiver that is compatible with physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification.
The device includes internal logic level translation via the VIO pin to allow for interfacing the transceiver I/O directly to 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN which is compatible to the ISO 11898-2:2024 defined wake-up pattern (WUP).
The transceivers also include thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and ±40V bus fault protection. The devices have defined fail-safe behavior in supply undervoltage or floating pin scenarios. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TCAN844-Q1 | SOIC (D) | 4.9mm x 6mm |
VSON (DRB) | 3mm x 3mm | |
SOT-23 (DDF) | 2.9mm x 2.8mm |
Part Number | Low Voltage I/O Logic Support on Pin 5 | Pin 8 Mode Selection |
---|---|---|
TCAN844-Q1 | No | Low Power Standby Mode with Remote Wake |
TCAN844V-Q1 | Yes |