SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
The TCAN844-Q1 logic I/Os support CMOS levels with respect to either VCC for 5V systems (TCAN844-Q1) or VIO for compatibility with MCUs that support 3.3V or 5V systems (TCAN844V-Q1).
Device Mode | TXD Input2 | Bus Outputs | Driven Bus State(2) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | Low | High | Low | Dominant |
High or open | High impedance | High impedance | Biased recessive | |
Standby | X | High impedance | High impedance | Biased to ground |
Device Mode | CAN Differential Inputs VID = VCANH – VCANL | Bus State | RXD Pin |
---|---|---|---|
Normal | VID ≥ 0.9V | Dominant | Low |
0.5V < VID < 0.9V | Undefined | Undefined | |
VID ≤ 0.5V | Recessive | High | |
Standby | VID ≥ 1.15V | Dominant | High Low if a remote wake event occurred See Figure 7-5 |
0.4V < VID < 1.15V | Undefined | ||
VID ≤ 0.4V | Recessive | ||
Any | Open (VID ≈ 0V) | Open | High |