SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
The device is compatible with the specifications of the ISO 11898-2:2024 high speed CAN (Controller Area Network) physical layer standard. The transceivers provide a number of different protection features for the stringent automotive system requirements while also supporting CAN FD data rates up to 5Mbps.
The device supports the following CAN and CAN FD standards: