SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
The device has internal pull-ups on critical pins which place the device into known states if the pin floats. This internal bias cannot be relied upon by design though, especially in noisy environments. Instead internal bias should be considered a failsafe protection feature.
When a CAN controller supporting open-drain outputs is used an adequate external pull-up resistor must be chosen. This makes sure the TXD output of the CAN controller maintains acceptable bit time to the input of the CAN transceiver. See Table 7-3 for details on pin bias conditions.
Pin | Pull-up or Pull-down | Comment |
---|---|---|
TXD | Pull-up | Weakly biases TXD towards recessive to prevent bus blockage or TXD DTO triggering |
STB | Pull-up | Weakly biases STB towards low-power standby mode to prevent excessive system power |