SLLSFX3A October 2024 – October 2024 TCAN844-Q1
PRODUCTION DATA
The TCAN844-Q1 transceiver is designed to operate with a main VCC input voltage supply range between 4.75V and 5.25V.
The TCAN844V-Q1 implements an IO level shifting supply input, VIO, designed for a range between 2.9V and 5.25V.
Both the VCC and VIO inputs must be well regulated. In addition to the power supply filtering a decoupling capacitance, typically 100nF, can be placed near the CAN transceiver main VCC and VIO supply pins.