10 Revision History
Changes from Revision * (October 2024) to Revision A (October 2024)
- Revision A is the first public release of the data sheetGo
- Added HBM , CDM, and Contact discharge information to the
Features listGo
- Added the Dissipation Rating tableGo
- Changed the operating conditions from: TJ = -40℃ to 125℃
to: TJ = -40℃ to 150℃ in the Electrical Characteristics and
Switching Characteristics tablesGo