SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The MIPI D-PHY signals include the CSI2_0 camera serial interfaces to or from the Device.
For more information regarding the MIPI-PHY signals and corresponding balls, see Table 4-5, CSI2 Signal Descriptions.
For more information, you can also see the MIPI D-PHY specification v1-01-00_r0-03 (specifically the Interconnect and Lane Configuration and Annex B Interconnect Design Guidelines chapters).
In the next section, the PCB guidelines of the following differential interfaces are presented:
Table 7-22 lists the MIPI D-PHY interface signals in the Device.