SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | RMIIn | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
RMII11 | td(REF_CLK-TXD) | Delay time, REF_CLK high to selected transmit signals valid | RMII0 | 2 | 13.5 | ns |
tdd(REF_CLK-TXEN) | ||||||
td(REF_CLK-TXD) | RMII1 | 2 | 13.8 | ns | ||
tdd(REF_CLK-TXEN) |
In Table 5-100 are presented the specific groupings of signals (IOSET) for use with GMAC RMII signals.
SIGNALS | IOSET1 | IOSET2 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
GMAC RMII1 | ||||
RMII_MHZ_50_CLK | P5 | 0 | ||
rmii1_txd1 | P2 | 2 | ||
rmii1_txd0 | N1 | 2 | ||
rmii1_rxd1 | T4 | 2 | ||
rmii1_rxd0 | T5 | 2 | ||
rmii1_rxer | N6 | 2 | ||
rmii1_txen | N2 | 2 | ||
rmii1_crs | N5 | 2 | ||
GMAC RMII0 | ||||
RMII_MHZ_50_CLK | P5 | 0 | ||
rmii0_txd1 | N3 | 1 | ||
rmii0_txd0 | N4 | 1 | ||
rmii0_rxd1 | R2 | 1 | ||
rmii0_rxd0 | R1 | 1 | ||
rmii0_txen | P1 | 1 | ||
rmii0_rxer | P3 | 1 | ||
rmii0_crs | P4 | 1 |
Manual IO Timings Modes must be used to ensure some IO timings for GMAC. See Table 5-28Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-101Manual Functions Mapping for GMAC RMII0 for a definition of the Manual modes.
Table 5-101 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | GMAC_RMII0_MANUAL1 | CFG REGISTER | MUXMODE | ||
---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | 0 | 1 | |||
P5 | RMII_MHZ_50_CLK | 0 | 0 | CFG_RMII_MHZ_50_CLK_IN | RMII_MHZ_50_CLK | |
R1 | rgmii0_txd0 | 2444 | 804 | CFG_RGMII0_TXD0_IN | rmii0_rxd0 | |
R2 | rgmii0_txd1 | 2453 | 981 | CFG_RGMII0_TXD1_IN | rmii0_rxd1 | |
P3 | rgmii0_txd2 | 2356 | 847 | CFG_RGMII0_TXD2_IN | rmii0_rxer | |
P4 | rgmii0_txd3 | 2415 | 993 | CFG_RGMII0_TXD3_IN | rmii0_crs |
Manual IO Timings Modes must be used to ensure some IO timings for GMAC. See Table 5-28Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 5-102Manual Functions Mapping for GMAC RMII1 for a definition of the Manual modes.
Table 5-102 list the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
BALL | BALL NAME | GMAC_RMII1_MANUAL1 | CFG REGISTER | MUXMODE | ||
---|---|---|---|---|---|---|
A_DELAY (ps) | G_DELAY (ps) | 0 | 2 | |||
P5 | RMII_MHZ_50_CLK | 0 | 0 | CFG_RMII_MHZ_50_CLK_IN | RMII_MHZ_50_CLK | |
T5 | rgmii0_txctl | 2450 | 909 | CFG_RGMII0_TXCTL_IN | rmii1_rxd0 | |
T4 | rgmii0_txc | 2327 | 926 | CFG_RGMII0_TXC_IN | rmii1_rxd1 | |
N6 | uart3_txd | 2553 | 443 | CFG_UART3_TXD_IN | rmii1_rxer | |
N5 | uart3_rxd | 1943 | 1110 | CFG_UART3_RXD_IN | rmii1_crs |