SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
4 | tw(RX) | Pulse width, receive data bit, 15/30/100pF high or low | 0.96U(1) | 1.05U(1) | ns |
5 | tw(CTS) | Pulse width, receive start bit, 15/30/100pF high or low | 0.96U(1) | 1.05U(1) | ns |
td(RTS-TX) | Delay time, transmit start bit to transmit data | P(2) | ns | ||
td(CTS-TX) | Delay time, receive start bit to transmit data | P(2) | ns |