SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-138 and Figure 7-87 assume testing over the recommended operating conditions and electrical characteristic conditions below.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
TPIU1 | tc(clk) | Cycle time, TRACECLK period | 5.56 | ns | |
TPIU4 | td(clk-ctlV) | Skew time, TRACECLK transition to TRACECTL transition | -0.96 | 0.96 | ns |
TPIU5 | td(clk-dataV) | Skew time, TRACECLK transition to TRACEDATA[17:0] | -0.96 | 0.96 | ns |
In Table 7-139 are presented the specific groupings of signals (IOSET) for use with TPIU signals.
SIGNALS | IOSET1 | IOSET2 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
emu0 | G21 | 0 | G21 | 0 |
emu1 | D24 | 0 | D24 | 0 |
emu2 | F10 | 2 | F10 | 2 |
emu3 | D7 | 2 | D7 | 2 |
emu4 | A7 | 2 | A7 | 2 |
emu5 | E1 | 5 | G11 | 2 |
emu6 | G2 | 5 | E9 | 2 |
emu7 | H7 | 5 | F9 | 2 |
emu8 | G1 | 5 | F8 | 2 |
emu9 | G6 | 5 | E7 | 2 |
emu10 | F2 | 5 | D8 | 2 |
emu11 | F3 | 5 | A5 | 2 |
emu12 | D1 | 5 | C6 | 2 |
emu13 | E2 | 5 | C8 | 2 |
emu14 | D2 | 5 | C7 | 2 |
emu15 | F4 | 5 | A8 | 2 |
emu16 | C1 | 5 | C9 | 2 |
emu17 | E4 | 5 | A9 | 2 |
emu18 | F5 | 5 | B9 | 2 |
emu19 | E6 | 5 | A10 | 2 |