SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Display Subsystem section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
hdmi1_cec | HDMI consumer electronic control | IOD | B20/G19 |
hdmi1_hpd | HDMI display hot plug detect | IO | B21/G20 |
hdmi1_ddc_scl | HDMI display data channel clock | IOD | C25 |
hdmi1_ddc_sda | HDMI display data channel data | IOD | F17 |
hdmi1_clockx | HDMI clock differential positive or negative | ODS | AG16 |
hdmi1_clocky | HDMI clock differential positive or negative | ODS | AH16 |
hdmi1_data2x | HDMI data 2 differential positive or negative | ODS | AG19 |
hdmi1_data2y | HDMI data 2 differential positive or negative | ODS | AH19 |
hdmi1_data1x | HDMI data 1 differential positive or negative | ODS | AG18 |
hdmi1_data1y | HDMI data 1 differential positive or negative | ODS | AH18 |
hdmi1_data0x | HDMI data 0 differential positive or negative | ODS | AG17 |
hdmi1_data0y | HDMI data 0 differential positive or negative | ODS | AH17 |