SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-19 shows the stackup and feature sizes required for these types of SATA connections.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Number of ground plane cuts allowed within SATA routing region | - | - | 0 | Cuts |
Number of layers between SATA routing area and reference plane | - | - | 0 | Layers |
PCB Routing clearance | 4 | Mils | ||
PCB Trace width | 4 | Mils |