SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 7-52 shows the required placement for the Device as well as the DDR2 devices. The dimensions for this figure are defined in Table 7-32. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space. For a 16-bit DDR memory system, the high-word DDR2 device is omitted from the placement.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
KOD21 | X1 | 2000 | Mils | |
KOD22 | Y1 | 500 | Mils | |
KOD23 | Y2 | 1300 | Mils | |
KOD24 | DDR2 keepout region (1) | |||
KOD25 | Clearance from non-DDR2 signal to DDR2 keepout region (2)(3) | 4 | W |