SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
f(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
30 pF | 0.23 | |||||
100 pF | 0.115 | |||||
U5 | tw(TX) | Pulse width, transmit data bit, 15/30/100 pF high or low | U(1) - 2 | U(1) + 2 | ns | |
U6 | tw(RTS) | Pulse width, transmit start bit, 15/30/100 pF high or low | U(1) - 2 | U(1) + 2 | ns |