SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-3 shows the recommended OPP per voltage domain.
DOMAIN | CONDITION | OPP_LOW | OPP_NOM | OPP_OD | OPP_HIGH | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN (2) | NOM (1) | MAX (2) | MIN (2) | NOM (1) | MAX (2) | MIN (2) | NOM (1) | MAX (2) | MIN (2) | NOM (1) | MAX DC (3) | MAX (2) | ||
VD_CORE (V) | BOOT (Before AVS is enabled) (4) | Not Applicable | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||||
After AVS is enabled (4) | Not Applicable | AVS(5) – 3.5% | AVS(5) | 1.2 | Not Applicable | Not Applicable | ||||||||
VD_MPU (V) | BOOT (Before AVS is enabled) (4) | Not Applicable | 1.11 | 1.15 | 1.2 | Not Applicable | Not Applicable | |||||||
After AVS is enabled (4) | AVS Voltage (5) – 3.5% | AVS Voltage (5) | AVS Voltage (5) + 5% | AVS Voltage(5) – 3.5% | AVS Voltage(5) | 1.2 | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 5% | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 2% | AVS Voltage(5) + 5% | |
VD_RTC (V) (6) | - | Not Applicable | 0.84 | 0.88 to 1.06 | 1.2 | Not Applicable | Not Applicable | |||||||
Others (V) | BOOT (Before AVS is enabled) (4) | Not Applicable | 1.02 | 1.06 | 1.2 | Not Applicable | Not Applicable | |||||||
After AVS is enabled (4) | Not Applicable | AVS Voltage(5) – 3.5% | AVS Voltage(5) | 1.2 | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 5% | AVS Voltage(5) – 3.5% | AVS Voltage(5) | AVS Voltage(5) + 2% | AVS Voltage(5) + 5% |
Table 5-4 describes the standard processor clocks speed characteristics vs OPP of the device.
DESCRIPTION | OPP_LOW | OPP_NOM | OPP_OD | OPP_HIGH |
---|---|---|---|---|
Max Freq. (MHz) | Max Freq. (MHz) | Max Freq. (MHz) | Max Freq. (MHz) | |
VD_MPU | ||||
MPU_CLK | 750 | 1000 | 1176 | 1176 |
VD_DSPEVE | ||||
DSP_CLK | N/A | 600 | 700 | 750 |
EVE_FCLK | N/A | 535 | 650 | 650 |
ISP_CLK | N/A | 355 | 355 | 532 |
VD_IVA | ||||
IVA_GCLK | N/A | 388.3 | 430 | 532 |
VD_GPU | ||||
GPU_CLK | N/A | 425.6 | 500 | 532 |
VD_CORE | ||||
CORE_IPUx_CLK | N/A | 212.8 | N/A | N/A |
L3_CLK | N/A | 266 | N/A | N/A |
DDR2 | N/A | 400 (DDR2-800) | N/A | N/A |
DDR3 / DDR3L | N/A | 667 (DDR3-1333) | N/A | N/A |
VD_RTC | ||||
RTC_FCLK | N/A | 0.034 | N/A | N/A |