SPRS990F December 2016 – December 2018 TDA2P-ABZ
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Recommended power supply decoupling capacitors main characteristics for commercial products whose ambient temperature is not to exceed +85C are shown in table below:
Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
---|---|---|---|---|---|---|---|---|
22 µF | 6,3 | 0603 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM188R60J226MEA0L |
10 µF | 4,0 | 0402 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM155R60G106ME44 |
4.7 µF | 6,3 | 0402 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM155R60J475ME95 |
2.2 µF | 6,3 | 0402 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM155R60J225ME95 |
1 µF | 6,3 | 0201 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM033R60J105MEA2 |
470 nF | 6,3 | 0201 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM033R60G474ME90 |
220 nF | 6,3 | 0201 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM033R60J224ME90 |
100 nF | 6,3 | 0201 | Class 2 | X5R | - / + 20 % | -55 to + 85 | - / + 15 | GRM033R60J104ME19 |
Recommended power supply decoupling capacitors main characteristics for automotive products are shown in table below:
Value | Voltage [V] | Package | Stability | Dielectric | Capacitance Tolerance | Temp Range [°C] | Temp Sensitivity [%] | REFERENCE |
---|---|---|---|---|---|---|---|---|
22 µF | 6,3 | 1206 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM31CR70J226ME23 |
10 µF | 6,3 | 0805 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM21BR70J106ME22 |
4.7 µF | 10 | 0805 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM21BC71A475MA73 |
2.2 µF | 6,3 | 0603 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM188R70J225ME22 |
1 µF | 16 | 0603 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM188R71C105MA64 |
470 nF | 16 | 0603 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM188R71C474MA55 |
220 nF | 25 | 0603 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM188L81C224MA37 |
100 nF | 16 | 0402 | Class 2 | X7R | - / + 20 % | -55 to + 125 | - / + 15 | GCM155R71C104MA55 |