SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
The device supports one MCAN module connecting to the CAN network through external (for the device) transceiver for connection to the physical layer. The MCAN module supports up to 5 Mbit/s data rate and is compliant to ISO 11898-1:2015.
The MCAN-FD module implements the following features:
NOTE
For more information, see the Serial Communication Interfaces / DCAN and MCAN sections of the Device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as CANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 5-90 and Table 5-91 present timing and switching characteristics for CANx Interface.