SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
Table 7-50 lists the clock net classes for the DDR3 interface. Table 7-51 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | processor PIN NAMES |
---|---|
CK | ddrx_ck/ddrx_nck |
DQS0 | ddrx_dqs0 / ddrx_dqsn0 |
DQS1 | ddrx_dqs1 / ddrx_dqsn1 |
DQS2(1) | ddrx_dqs2 / ddrx_dqsn2 |
DQS3(1) | ddrx_dqs3 / ddrx_dqsn3 |
SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
processor PIN NAMES |
---|---|---|
ADDR_CTRL | CK | ddrx_ba[2:0], ddrx_a[14:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti |
DQ0 | DQS0 | ddrx_d[7:0], ddrx_dqm0 |
DQ1 | DQS1 | ddrx_d[15:8], ddrx_dqm1 |
DQ2(1) | DQS2 | ddrx_d[23:16], ddrx_dqm2 |
DQ3(1) | DQS3 | ddrx_d[31:24], ddrx_dqm3 |