SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
NOTE
For more information, see the Control Module chapter of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
obs0 | Observation Output 0 | O | D9 |
obs1 | Observation Output 1 | O | C6 |
obs2 | Observation Output 2 | O | E9 |
obs3 | Observation Output 3 | O | F8 |
obs4 | Observation Output 4 | O | F7 |
obs5 | Observation Output 5 | O | D6 |
obs6 | Observation Output 6 | O | D7 |
obs7 | Observation Output 7 | O | A5 |
obs8 | Observation Output 8 | O | B6 |
obs9 | Observation Output 9 | O | C8 |
obs10 | Observation Output 10 | O | C7 |
obs11 | Observation Output 11 | O | A6 |
obs12 | Observation Output 12 | O | A7 |
obs13 | Observation Output 13 | O | C9 |
obs14 | Observation Output 14 | O | A8 |
obs15 | Observation Output 15 | O | B9 |
obs16 | Observation Output 16 | O | D9 |
obs17 | Observation Output 17 | O | C6 |
obs18 | Observation Output 18 | O | E9 |
obs19 | Observation Output 19 | O | F8 |
obs20 | Observation Output 20 | O | F7 |
obs21 | Observation Output 21 | O | D6 |
obs22 | Observation Output 22 | O | D7 |
obs23 | Observation Output 23 | O | A5 |
obs24 | Observation Output 24 | O | B6 |
obs25 | Observation Output 25 | O | C8 |
obs26 | Observation Output 26 | O | C7 |
obs27 | Observation Output 27 | O | A6 |
obs28 | Observation Output 28 | O | A7 |
obs29 | Observation Output 29 | O | C9 |
obs30 | Observation Output 30 | O | A8 |
obs31 | Observation Output 31 | O | B9 |
obs_dmarq1 | DMA Request External Observation Output 1 | O | C6 |
obs_dmarq2 | DMA Request External Observation Output 2 | O | D7 |
obs_irq1 | IRQ External Observation Output 1 | O | D9 |
obs_irq2 | IRQ External Observation Output 2 | O | D6 |