SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
JR1 | tc(TCK) | Cycle time, TCK | 62.29 | ns | |
JR1H | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24.92 | ns | |
JR1L | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 24.92 | ns | |
JR3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 6.23 | ns | |
tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 6.23 | ns | ||
JR4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 31.15 | ns | |
th(TCK-TMS) | Input hold time, TMS valid from TCK high | 31.15 | ns |