SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
ASP1 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
ASP2 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.35P (2) | ns | ||
ASP3 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
ASP4 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5R(3) - 3 | ns | ||
ASP5 | tsu(AFSRX-ACLK) | Setup time, AFSR/X input valid before ACLKR/X | ACLKR/X int | 20 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
4 | ns | ||||
ASP6 | th(ACLK-AFSRX) | Hold time, AFSR/X input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
2.21 | ns | ||||
ASP7 | tsu(AXR-ACLK) | Setup time, AXR input valid before ACLKR/X | ACLKR/X int | 21.9 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
4.42 | ns | ||||
ASP8 | th(ACLK-AXR) | Hold time, AXR input valid after ACLKR/X | ACLKR/X int | -1 | ns | |
ACLKR/X ext in
ACLKR/X ext out |
2.52 | ns |