SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The multichannel audio serial port (McASP) functions as a general-purpose audio serial port optimized for the needs of multichannel audio applications. The McASP is useful for time-division multiplexed (TDM) stream, Inter-Integrated Sound (I2S) protocols, and inter-component digital audio interface transmission (DIT).
The device has integrated 3 McASP modules (McASP1-McASP3) with:configure the desired virtual
NOTE
For more information, see the Serial Communication Interface section of the Device TRM.
Table 7-26, Table 7-27, Table 7-28 and Figure 7-34 present Timing Requirements for McASP1 to McASP3.