SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The minimum stackup required for routing the Device is a six-layer stackup as shown in Table 8-24. Additional layers may be added to the PCB stackup to accommodate other circuitry or to reduce the size of the PCB footprint.
LAYER | TYPE | DESCRIPTION |
---|---|---|
1 | Signal | External Routing |
2 | Plane | Ground |
3 | Plane | Power |
4 | Signal | Internal routing |
5 | Plane | Ground |
6 | Signal | External Routing |
Complete stackup specifications are provided in Table 8-25.
NO. | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
PS21 | PCB routing/plane layers | 6 | |||
PS22 | Signal routing layers | 3 | |||
PS23 | Full ground reference layers under DDR2 routing region(1) | 1 | |||
PS24 | Full vdds_ddrx power reference layers under the DDR2 routing region(1) | 1 | |||
PS25 | Number of reference plane cuts allowed within DDR routing region(2) | 0 | |||
PS26 | Number of layers between DDR2 routing layer and reference plane(3) | 0 | |||
PS27 | PCB routing feature size | 4 | Mils | ||
PS28 | PCB trace width, w | 4 | Mils | ||
PS29 | Single-ended impedance, Zo | 50 | 75 | Ω | |
PS210 | Impedance control(4) | Z-5 | Z | Z+5 | Ω |