SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The default SLEWCONTROL settings in each pad configuration register must be used to ensured timings, unless specific instructions otherwise are given in the individual timing subsections of the datasheet.
All timings are tested with an input edge rate of 4 volts per nanosecond (4 V/ns).