SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-13 provides the thermal resistance characteristics for the package used on this device.
NOTE
Power dissipation of 4.14 W and an ambient temperature of 65ºC is assumed for ABF package.
NO. | PARAMETER | DESCRIPTION | °C/W(1) | AIR FLOW (m/s)(2) |
---|---|---|---|---|
T1 | RΘJC | Junction-to-case | 1.41 | N/A |
T2 | RΘJB | Junction-to-board | 5.96 | N/A |
T3 | RΘJA | Junction-to-free air | 15.4 | 0 |
T4 | Junction-to-moving air | 13.1 | 1 | |
T5 | 12.2 | 2 | ||
T6 | 11.6 | 3 | ||
T7 | ΨJT | Junction-to-free air | 0.94 | 0 |
T8 | Junction-to-package top | 0.94 | 1 | |
T9 | 0.94 | 2 | ||
T10 | 0.94 | 3 | ||
T11 | ΨJB | Junction-to-free air | 5.12 | 0 |
T12 | Junction-to-board | 4.78 | 1 | |
T13 | 4.63 | 2 | ||
T14 | 4.52 | 3 |