SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
f(baud) | Maximum programmable baud rate | 1 | Mbps | |||
- | t d(CANnTX) | Delay time, Transmit shift register to CANnTX pin(1) | 10 | ns |
CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 7-36.
In Table 7-36 are presented the specific groupings of signals (IOSET) for use with DCAN and MCAN.