SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Tables and figures provided in this section define timing conditions and switching characteristics for MCU_ERRORn.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | 30 | pF |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
ERR1 | tc(MCU_ERRORn) | Cycle time minimum, MCU_ERRORn (PWM mode enabled) | (P*H)+(P*L)(1)(3)(4) | ns | |
ERR2 | tw(MCU_ERRORn) | Pulse width minimum, MCU_ERRORn active (PWM mode disabled)(5) | P*R(1)(2) | ns | |
ERR3 | td (ERROR_CONDITION-MCU_ERRORnL) | Delay time, ERROR CONDITION to MCU_ERRORn active(5) | 50*P(1) | ns |