SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
CSI2_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AG8 |
CSI2_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AG9 |
CSI2_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AB14 |
CSI2_RXN0 | I | CSI Differential Receive Input (negative) | AF9 |
CSI2_RXN1 | I | CSI Differential Receive Input (negative) | AE10 |
CSI2_RXN2 | I | CSI Differential Receive Input (negative) | AD11 |
CSI2_RXN3 | I | CSI Differential Receive Input (negative) | AC13 |
CSI2_RXP0 | I | CSI Differential Receive Input (positive) | AF10 |
CSI2_RXP1 | I | CSI Differential Receive Input (positive) | AE11 |
CSI2_RXP2 | I | CSI Differential Receive Input (positive) | AD12 |
CSI2_RXP3 | I | CSI Differential Receive Input (positive) | AC12 |