SPRSP96 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
MCASP0_ACLKR | IO | MCASP Receive Bit Clock | F24 |
MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | D25 |
MCASP0_AFSR | IO | MCASP Receive Frame Sync | C27 |
MCASP0_AFSX | IO | MCASP Transmit Frame Sync | C26 |
MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | F23 |
MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | B25 |
MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | A26 |
MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | A25 |