SPRSP62B December 2022 – December 2024 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
DP0_AUXN | IO | Display Port Differential Auxiliary Data (negative) | AG11 |
DP0_AUXP | IO | Display Port Differential Auxiliary Data (positive) | AF11 |
DP0_HPD | I | Display Port Hot Plug Detection | AA24 |
DP0_TXN0 | O | Display Port Differential Transmit (negative) | AG5, AH7 |
DP0_TXN1 | O | Display Port Differential Transmit (negative) | AD7, AG8 |
DP0_TXN2 | O | Display Port Differential Transmit (negative) | AG5 |
DP0_TXN3 | O | Display Port Differential Transmit (negative) | AD7 |
DP0_TXP0 | O | Display Port Differential Transmit (positive) | AG6, AH8 |
DP0_TXP1 | O | Display Port Differential Transmit (positive) | AD8, AG9 |
DP0_TXP2 | O | Display Port Differential Transmit (positive) | AG6 |
DP0_TXP3 | O | Display Port Differential Transmit (positive) | AD8 |