SPRSP62B December 2022 – December 2024 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | MODE | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
D4 | tc(aws) | Cycle Time, ATL_AWS[x](3) | External reference CLK | 2 × M(1) | ns | ||
D5 | tw(awsL) | Pulse Duration, ATL_AWS[x](3) low | External reference CLK | 0.45 × A(2) + 2.5 | ns | ||
D6 | tw(awsH) | Pulse Duration, ATL_AWS[x](3) high | External reference CLK | 0.45 × A(2) + 2.5 | ns |