SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
f(baud) | Maximum programmable baud rate | 12 | Mbps | ||
2 | tw(TX) | Pulse width, transmit data bit, high or low | U - 2(1) | U + 2(1) | ns |
3 | tw(RTS) | Pulse width, transmit start bit, high or low | U - 2(1) | ns |
For more information, see Universal Asynchronous Receiver/Transmitter (UART) section in Peripherals chapter in the device TRM.