SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
MCASP4_ACLKR | IO | MCASP Receive Bit Clock | M31 |
MCASP4_ACLKX | IO | MCASP Transmit Bit Clock | J33 |
MCASP4_AFSR | IO | MCASP Receive Frame Sync | N30 |
MCASP4_AFSX | IO | MCASP Transmit Frame Sync | G33 |
MCASP4_AXR0 | IO | MCASP Serial Data (Input/Output) | T30 |
MCASP4_AXR1 | IO | MCASP Serial Data (Input/Output) | G29 |
MCASP4_AXR2 | IO | MCASP Serial Data (Input/Output) | L31 |
MCASP4_AXR3 | IO | MCASP Serial Data (Input/Output) | H31 |
MCASP4_AXR4 | IO | MCASPI Serial Data (Input/Output) | T33 |