SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
UART0_CTSn | I | UART Clear to Send (active low) | F30, G31 |
UART0_DCDn | I | UART Data Carrier Detect (active low) | T29 |
UART0_DSRn | I | UART Data Set Ready (active low) | T31 |
UART0_DTRn | O | UART Data Terminal Ready (active low) | T32 |
UART0_RIn | I | UART Ring Indicator | R33 |
UART0_RTSn | O | UART Request to Send (active low) | D33, J31, Y32 |
UART0_RXD | I | UART Receive Data | N32 |
UART0_TXD | O | UART Transmit Data | H29 |