SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
UFS0_REF_CLK | O | UFS Reference Clock | AJ5 |
UFS0_RSTn | O | UFS Reset | AJ7 |
UFS0_RX_DN0 | I | UFS Receive Data (negative) | AK5 |
UFS0_RX_DN1 | I | UFS Receive Data (negative) | AL4 |
UFS0_RX_DP0 | I | UFS Receive Data (positive) | AK6 |
UFS0_RX_DP1 | I | UFS Receive Data (positive) | AL5 |
UFS0_TX_DN0 | O | UFS Transmit Data (negative) | AN2 |
UFS0_TX_DN1 | O | UFS Transmit Data (negative) | AM3 |
UFS0_TX_DP0 | O | UFS Transmit Data (positive) | AN3 |
UFS0_TX_DP1 | O | UFS Transmit Data (positive) | AM4 |