SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
CAP_VDDS0 (1) | CAP | External Capacitor Connection | T27 |
CAP_VDDS0_MCU (1) | CAP | External Capacitor Connection | J25 |
CAP_VDDS1_MCU (1) | CAP | External Capacitor Connection | J23 |
CAP_VDDS2 (1) | CAP | External Capacitor Connection | P27 |
CAP_VDDS2_MCU (1) | CAP | External Capacitor Connection | J24 |
CAP_VDDS5 (1) | CAP | External Capacitor Connection | M27 |
VDDAR_CORE | PWR | Core RAM Supply | AA22, AD13, AD16, AD19, AE26, AE9, P23, Y25 |
VDDAR_CPU | PWR | CPU RAM Supply | AA14, AA16, AA18, AC10, K19, L21, P13, R18, U12, U19, V17, V9, Y11 |
VDDAR_MCU | PWR | MCU RAM Supply | K25, L22 |
VDDA_0P8_DSITX | PWR | Analog Supply for DSITX | AG22 |
VDDA_0P8_DSITX_C | PWR | DSITX Clock Supply | AG23 |
VDDA_0P8_UFS | PWR | UFS 0.8V Supply | AF9 |
VDDA_0P8_USB | PWR | USB 0.8V Supply | AG17 |
VDDA_0P8_CSIRX2 | PWR | Analog Supply for CSIRX | AG26 |
VDDA_0P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AG24 |
VDDA_0P8_DLL_MMC0 | PWR | MMC DLL Analog Supply | AD7 |
VDDA_0P8_PLL_DDR0 | PWR | DDR de-skew PLL Analog Supply | P8 |
VDDA_0P8_PLL_DDR1 | PWR | DDR de-skew PLL Analog Supply | J11 |
VDDA_0P8_SERDES4 | PWR | SERDES 0.8V Supply | AG15, AG16 |
VDDA_0P8_SERDES0_1 | PWR | SERDES 0.8V Supply | AF12, AG10, AG13 |
VDDA_0P8_SERDES_C4 | PWR | SERDES 0.8V Clock Supply | AE15, AF16 |
VDDA_0P8_SERDES_C0_1 | PWR | SERDES 0.8V Clock Supply | AF10, AF13 |
VDDA_1P8_DSITX | PWR | Analog Supply for DSITX | AF22, AF23 |
VDDA_1P8_UFS | PWR | UFS 1.8V Supply | AG8 |
VDDA_1P8_USB | PWR | USB 1.8V Supply | AH19 |
VDDA_1P8_CSIRX2 | PWR | Analog Supply for CSIRX | AF27, AG27 |
VDDA_1P8_CSIRX0_1 | PWR | Analog Supply for CSIRX | AF25, AF26 |
VDDA_1P8_SERDES4 | PWR | SERDES 1.8V Supply | AF15 |
VDDA_1P8_SERDES0_1 | PWR | SERDES 1.8V Supply | AG11, AG12 |
VDDA_1P8_SERDES2_4 | PWR | SERDES 1.8V Supply | AG21 |
VDDA_3P3_USB | PWR | USB 3.3V Supply | AF17 |
VDDA_ADC0 | PWR | ADC0 Analog Supply | J28 |
VDDA_ADC1 | PWR | ADC1 Analog Supply | K28 |
VDDA_MCU_PLLGRP0 | PWR | Analog Supply for MCU PLL Group 0 | K26 |
VDDA_MCU_TEMP | PWR | Analog Supply for MCU temperature sensor | K24 |
VDDA_OSC1 | PWR | HFOSC1 Supply | L27 |
VDDA_PLLGRP0 | PWR | Analog Supply for MAIN PLL Group 0 | W25 |
VDDA_PLLGRP1 | PWR | Analog Supply for MAIN PLL Group 1 | V25 |
VDDA_PLLGRP2 | PWR | Analog Supply for MAIN PLL Group 2 | AE11 |
VDDA_PLLGRP5 | PWR | Analog Supply for MAIN PLL Group 5 | T12 |
VDDA_PLLGRP6 | PWR | Analog Supply for MAIN PLL Group 6 | N19 |
VDDA_PLLGRP7 | PWR | Analog Supply for MAIN PLL Group 7 | M10 |
VDDA_PLLGRP8 | PWR | Analog Supply for MAIN PLL Group 8 | K13 |
VDDA_PLLGRP9 | PWR | Analog Supply for MAIN PLL Group 9 | V24 |
VDDA_PLLGRP10 | PWR | Analog Supply for MAIN PLL Group 10 | AD20 |
VDDA_PLLGRP12 | PWR | Analog Supply for MAIN PLL Group 12 | W21 |
VDDA_PLLGRP13 | PWR | Analog Supply for MAIN PLL Group 13 | Y24 |
VDDA_POR_WKUP | PWR | WKUP domain Analog Supply | L26 |
VDDA_TEMP0 | PWR | Analog Supply for temperature sensor 0 | V26 |
VDDA_TEMP1 | PWR | Analog Supply for temperature sensor 1 | K10 |
VDDA_TEMP2 | PWR | Analog Supply for temperature sensor 2 | U21 |
VDDA_TEMP3 | PWR | Analog Supply for temperature sensor 3 | AC11 |
VDDA_TEMP4 | PWR | Analog Supply for temperature sensor 4 | AB16 |
VDDA_WKUP | PWR | Oscillator Supply for WKUP domain | J27 |
VDDSHV0 | PWR | IO Power Supply | T28 |
VDDSHV0_MCU | PWR | IO Power Supply | H27 |
VDDSHV1_MCU | PWR | IO Power Supply | G22, H23 |
VDDSHV2 | PWR | IO Power Supply | N28, P28 |
VDDSHV2_MCU | PWR | IO Power Supply | G24, H25 |
VDDSHV5 | PWR | IO Power Supply | N27 |
VDDS_DDR | PWR | DDR PHY IO Supply | A2, AH1, G10, G12, G14, G16, G18, H11, H13, H15, H17, H9, J10, J14, J16, J8, K7, L8, M7, P7, R8 |
VDDS_DDR_C0 | PWR | IO Power Supply for DDR Clock | N8 |
VDDS_DDR_C1 | PWR | IO Power Supply for DDR Clock | J12 |
VDDS_MMC0 | PWR | MMC0 PHY IO Supply | AE8, AF7 |
VDD_CORE | PWR | MAIN domain core Supply | AA24, AA26, AA28, AB23, AB25, AB27, AC22, AC24, AC26, AC28, AD11, AD15, AD17, AD21, AD23, AD25, AD27, AE10, AE12, AE14, AE16, AE18, AE20, AE22, AE24, AE28, AF19, K11, K15, K17, K9, L10, L12, L14, L16, M11, M13, M15, M17, M9, N10, N12, N14, N16, N22, N24, N26, P11, P25, P9, R10, R22, R24, R26, T23, T25, U22, U24, U26, U28, V23, V27, W22, W24, W26, W28, Y23, Y27 |
VDD_CPU | PWR | CPU core Supply | AA10, AA12, AA20, AA8, AB11, AB13, AB15, AB17, AB19, AB21, AB9, AC12, AC14, AC16, AC18, AC20, AC8, AD9, H19, H21, J18, J20, L18, L20, M19, N18, N20, P15, P17, P19, P21, R12, R20, T11, T17, T19, T21, T9, U10, U18, U20, U8, V11, V19, V21, W10, W12, W18, W20, W8, Y17, Y19, Y21, Y9 |
VDD_MCU | PWR | MCU core Supply | J22, K21, K23, L24, M21, M23, M25 |
VDD_MCU_WAKE1 | PWR | Core Supply for MCU daisy chain | J26 |
VDD_WAKE0 | PWR | Core Supply for MAIN domain daisy chain | R27 |
VSS | GND | Ground | A1, A23, A25, A27, A29, A31, A4, A7, AA11, AA13, AA15, AA17, AA19, AA2, AA21, AA23, AA25, AA27, AA29, AA31, AA33, AA5, AA9, AB1, AB10, AB12, AB14, AB18, AB20, AB22, AB24, AB26, AB28, AB30, AB32, AB4, AB8, AC13, AC15, AC17, AC19, AC2, AC21, AC23, AC25, AC27, AC5, AC9, AD10, AD12, AD14, AD18, AD22, AD24, AD26, AD28, AD29, AD3, AD31, AD33, AD6, AD8, AE1, AE13, AE17, AE19, AE21, AE23, AE25, AE27, AE30, AE32, AE4, AE7, AF11, AF14, AF18, AF2, AF20, AF21, AF24, AF28, AF5, AF8, AG14, AG18, AG20, AG25, AG28, AG29, AG3, AG31, AG33, AG6, AG9, AH12, AH15, AH18, AH21, AH24, AH26, AH28, AH30, AH5, AJ11, AJ14, AJ17, AJ20, AJ23, AJ26, AJ29, AJ32, AJ6, AJ8, AK10, AK13, AK16, AK19, AK22, AK25, AK28, AK31, AK4, AK7, AL12, AL15, AL18, AL21, AL24, AL27, AL3, AL30, AL33, AL6, AL9, AM11, AM14, AM17, AM2, AM20, AM23, AM26, AM29, AM32, AM33, AM5, AM8, AN1, AN10, AN13, AN16 |
VSS (continued) | GND | Ground | AN19, AN22, AN25, AN28, AN31, AN32, AN4, AN7, B22, B24, B26, B28, B3, B30, B32, B6, C11, C13, C15, C17, C2, C21, C23, C25, C27, C29, C31, C33, C5, D1, D26, D28, D30, D32, D4, D7, E23, E25, E27, E29, E3, E31, E6, E8, F14, F16, F18, F2, F20, F22, F24, F5, F7, G1, G11, G13, G15, G17, G19, G21, G23, G25, G27, G4, G9, H10, H12, H14, H16, H18, H2, H20, H22, H24, H26, H28, H5, H8, J1, J13, J15, J17, J19, J21, J6, J7, J9, K12, K14, K16, K18, K2, K20, K22, K27, K29, K5, K8, L11, L13, L15, L17, L19, L23, L3, L6, L7, L9, M1, M12, M14, M16, M18, M20, M22, M24, M28, M4, M8, N11, N13, N15, N17, N2, N21, N23, N25, N29, N5, N7, N9, P10, P12, P14, P16, P18, P20, P22, P24, P26, P3, R11, R17, R19, R21, R23, R25, R28, R3, R6 |
VSS (continued) | GND | Ground | R9, T10, T18, T2, T20, T22, T24, T26, T5, T8, U1, U11, U17, U23, U25, U27, U29, U33, U4, U7, U9, V10, V12, V18, V20, V22, V28, V3, V6, V8, W11, W17, W19, W2, W23, W27, W29, W5, W9, Y1, Y10, Y12, Y18, Y20, Y22, Y26, Y28, Y6, Y8 |