SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
MCASP3_ACLKR | IO | MCASP Receive Bit Clock | Y33 |
MCASP3_ACLKX | IO | MCASP Transmit Bit Clock | Y33 |
MCASP3_AFSR | IO | MCASP Receive Frame Sync | Y32 |
MCASP3_AFSX | IO | MCASP Transmit Frame Sync | Y32 |
MCASP3_AXR0 | IO | MCASP Serial Data (Input/Output) | V31 |
MCASP3_AXR1 | IO | MCASP Serial Data (Input/Output) | V30 |
MCASP3_AXR2 | IO | MCASP Serial Data (Input/Output) | W31 |