SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
EHRPWM_SOCA | O | EHRPWM Start of Conversion A | G32 |
EHRPWM_SOCB | O | EHRPWM Start of Conversion B | M32 |
EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | F31 |
EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | G31 |
EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | J30 |
EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | N30 |
EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | K33 |
EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | G33 |