SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-66, Figure 6-84, Table 6-67, and Figure 6-85 present switching characteristics for MMC0 – HS400 Mode.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
HS4000 | tDSMPW | Pulse width, MMC0_DS | 1.95 | ns | |
HS4001 | tRQ_DAT | Input skew, MMC0_DS to MMC0_DAT valid | 475 | ps | |
HS4002 | tRQH_DAT | Input skew hold, MMC0_DAT invalid to MMC0_DS | 475 | ps | |
HS4003 | tRQ_CMD | Input skew, MMC0_DS to MMC0_CMD valid | 475 | ps | |
HS4004 | tRQH_CMD | Input skew hold, MMC0_CMD invalid to MMC0_DS | 475 | ps |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
HS4005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
HS4006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.23 | ns | |
HS4007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.23 | ns | |
HS4008 | tosu(cmdV-clkH) | Output setup time, MMC0_CMD valid to MMC0_CLK rising edge(1) | 2.54 | ns | |
HS4009 | tosu(dV-clk) | Output setup time, MMC0_DAT[7:0] valid to MMC0_CLK rising or falling edge(1) | 0.63 | ns | |
HS4010 | toh(clkH-cmdIV) | Output hold time, MMC0_CLK rising edge to MMC0_CMD invalid(2) | 0.98 | ns | |
HS4011 | toh(clk-dIV) | Output hold time, MMC0_CLK rising or falling edge to MMC0_DAT[7:0] invalid(2) | 0.72 | ns |