SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section summarizes the Voltage and Temperature Module (VTM) on die temperature sensor characteristics.
For reliability and operability concerns, the maximum junction temperature of the device has to be at or below the TJ value identified in the Recommended Operating Conditions.
PARAMETER | TEST CONDITIONS |
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Tacc | VTM temperature sensor accuracy | –40 to 110 ℃ | –5 | 5 | ℃ | |
110 to 125 ℃ | –2 | 2 | ℃ |