SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
---|---|---|---|
MCASP1_ACLKR | IO | MCASP Receive Bit Clock | AA28 |
MCASP1_ACLKX | IO | MCASP Transmit Bit Clock | AA24 |
MCASP1_AFSR | IO | MCASP Receive Frame Sync | AD27 |
MCASP1_AFSX | IO | MCASP Transmit Frame Sync | V28 |
MCASP1_AXR0 | IO | MCASP Serial Data (Input/Output) | T28 |
MCASP1_AXR1 | IO | MCASP Serial Data (Input/Output) | V27 |
MCASP1_AXR2 | IO | MCASP Serial Data (Input/Output) | W27 |
MCASP1_AXR3 | IO | MCASP Serial Data (Input/Output) | AD26 |
MCASP1_AXR4 | IO | MCASP Serial Data (Input/Output) | U25 |