SPRSP96A March 2024 – September 2024 TDA4AEN-Q1 , TDA4VEN-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
---|---|---|---|
SERDES1_REXT (1) | A | SERDES PHY External Calibration Resistor | F14 |
SERDES1_REFCLK0N | IO | SERDES PHY Reference Clock Input/Output (negative) | B15 |
SERDES1_REFCLK0P | IO | SERDES PHY Reference Clock Input/Output (positive) | B16 |
SERDES1_RX0_N | I | SERDES PHY Differential Receive Data (negative) | C14 |
SERDES1_RX0_P | I | SERDES PHY Differential Receive Data (positive) | C15 |
SERDES1_TX0_N | O | SERDES PHY Differential Transmit Data (negative) | A13 |
SERDES1_TX0_P | O | SERDES PHY Differential Transmit Data (positive) | A14 |