Refer to the PDF data sheet for device specific package drawings
Processor cores:
Memory subsystem:
Functional Safety:
Device security (on select part numbers):
High speed serial interfaces:
Automotive interfaces:
Display subsystem:
Audio interfaces:
Video acceleration:
Ethernet:
Flash memory interfaces:
System-on-Chip (SoC) architecture:
Companion Power Management ICs (PMIC):
The TDA4VE TDA4AL TDA4VL processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at Smart Vision Camera applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the Vision processor market. The TDA4AL provides high performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced vision camera applications. Key cores include next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, latest Arm and GPU processors for general compute, an integrated next generation imaging subsystem (ISP), video codec, and isolated MCU island. All protected by automotive grade safety and security hardware accelerators.
Key Performance Cores Overview: The “C7x” next generation DSP combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating-point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C. The dedicated Vision hardware accelerators provide vision pre-processing with no impact on system performance.
General Compute Cores and Integration Overview: Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to four Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72 core’s unencumbered for applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to ASIL-D levels while the integrated security features protect data against modern day attacks. CSI2.0 ports enable multi sensor inputs. To further the integration, the TDA4VE TDA4AL TDA4VL family also includes an MCU island eliminating the need for an external system microcontroller.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TDA4VE-Q1 | ALZ (FCBGA, 770) | 23mm × 23mm |
TDA4AL-Q1 | ALZ (FCBGA, 770) | 23mm × 23mm |
TDA4VL-Q1 | ALZ (FCBGA, 770) | 23mm × 23mm |