SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Signal Descriptions and Detailed Description.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 2 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 3 | 30 | pF |