SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Timers, see the corresponding sections within Signal Descriptions and Detailed Description.
Table 7-94 represents Timers timing conditions.
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | CAPTURE | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | PWM | 2 | 10 | pF |
Section 7.10.5.21.1, Section 7.10.5.21.2 and Figure 7-106 present timings and switching characteristics of the Timers.