SPRSP62A december 2022 – august 2023 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
1.8-V MODE | ||||||
VIL | Input low-level threshold | 0.3 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.3 × VDDSHV(1) | V | |||
VIH | Input high-level threshold | 0.7 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 0.7 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.1 × VDDSHV(1) | mV | |||
IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
VOL | Output low-level voltage | 0.2 × VDDSHV(1) | V | |||
IOL | Low Level Output Current | VOL(MAX) | 6 | mA | ||
3.3-V MODE | ||||||
VIL | Input low-level threshold | 0.3 × VDDSHV(1) | V | |||
VILSS | Input low-level threshold steady state | 0.25 × VDDSHV(1) | V | |||
VIH | Input high-level threshold | 0.7 × VDDSHV(1) | V | |||
VIHSS | Input high-level threshold steady state | 0.7 × VDDSHV(1) | V | |||
VHYS | Input Hysteresis Voltage | 0.05 × VDDSHV(1) | mV | |||
IIN | Input Leakage Current | VI = 3.3 V or 0 V | ±10 | µA | ||
VOL | Output low-level voltage | 0.4 | V | |||
IOL | Low Level Output Current | VOL(MAX) | 6 | mA |