SNAS854 February 2023 TDC1000-Q1
PRODUCTION DATA
The analog circuitry of the TDC1000-Q1 is designed to operate from an input voltage supply range between 2.7 V and 5.5 V. TI recommends to place a 100-nF ceramic bypass capacitor to ground as close as possible to the VDD pins. In addition, an electrolytic or tantalum capacitor with value greater than 1 µF is recommended. The bulk capacitor does not need to be in close vicinity with the TDC1000-Q1 and could be close to the voltage source terminals or at the output of the voltage regulators powering the TDC1000-Q1.
The IO circuitry of the TDC1000-Q1 is designed to operate from an input voltage supply range between 1.8 V and 5.5 V. The IO voltage supply (VIO) can be lower than the analog voltage supply (VDD), but the IO voltage should not exceed the analog voltage. TI also recommends to place a 100-nF ceramic bypass capacitor to ground as close as possible to the VIO pin. If a separate source or regulator is used for VIO, an additional electrolytic or tantalum capacitor with value greater than 1 µF is recommended.
In some cases an additional 10-µF bypass capacitor may further reduce the supply noise.