SNAS854 February 2023 TDC1000-Q1
PRODUCTION DATA
The TOF measurement mode is selected by setting the MEAS_MODE bit in the CONFIG_2 register to 0. The type of TOF measurement mode can be selected with the TOF_MEAS_MODE field in the CONFIG_2 register. #GUID-8169B95E-8BD1-403D-B761-F4BC1E7344C9/SNAS6483883 lists the available TOF measurement modes with their corresponding channel assignments.
TOF_MEAS_MODE | CH_SEL | EXT_CHSEL | ACTIVE TX CHANNEL | ACTIVE RX CHANNEL | ||
---|---|---|---|---|---|---|
Mode 0 | 00 | Channel 1 | 0 | 0 | TX1 | RX2 |
Channel 2 | 1 | 0 | TX2 | RX1 | ||
Mode 1 | 01 | Channel 1 | 0 | 0 | TX1 | RX1 |
Channel 2 | 1 | 0 | TX2 | RX2 | ||
Mode 2 | 10 | Channel 1 | 0 | 0 | Based on state machine and CH_SWP bit | |
Channel 2 | 1 | 0 | Based on state machine and CH_SWP bit | |||
Reserved | 11 | Reserved |